1.2.2.1.3.1.6 Minimum MPS size
C
#define BLE_L2CAP_MIN_MPS_SIZE 23
Description
The definition of minimum MPS size.
Macro Definition
| Macro | Description |
|---|---|
| BLE_L2CAP_MIN_MPS_SIZE | The minimum MPS size. |
#define BLE_L2CAP_MIN_MPS_SIZE 23
The definition of minimum MPS size.
| Macro | Description |
|---|---|
| BLE_L2CAP_MIN_MPS_SIZE | The minimum MPS size. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.