1.2.2.1.3.1 Defines
- Connection parameter update result
The definition of response result code for connection parameter update.
- Connection result
The definition of the result for L2CAP credit based connection response packet.
- Credit based channel number
The definition of L2cap credit based channel number per connection.
- Maximum PDU size
The definition of PDU size.
- Maximum SDU size
The definition of SDU size.
- Minimum MPS size
The definition of MPS size.
- L2CAP minimum MTU size
The definition of MTU size.
- L2CAP permission definition
The definition of L2CAP permission.
- Maximum SPSM
number
The definition of SPSM number of credit based channel can be registered.
- SPSM range
Range for SPSM.