2.5.3.2 Transparent Downlink Data (TDD) Characteristic
This characteristic is used for downlink data transmission from Client to Server via Characteristic Value Write Command or Write Request.
This characteristic is used for downlink data transmission from Client to Server via Characteristic Value Write Command or Write Request.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.