2.5.3.2.1 Transparent Downlink Data Characteristic Behavior
While Downlink Credit Based Flow Control is enabled, Client can send burst data to Server by performing a Write Command with a Characteristic Value of this attribute handle.
If Downlink Credit Based Flow Control is not enabled, Client may just send data to Server by performing a Write Request Command with a Characteristic Value of this attribute handle.