2.5.3.3 Transparent Control Point (TCP) Characteristics

The structure of TCP characteristic is defined as below. To ensure the successful operation, this Client Characteristic Configuration Descriptor (CCCD) of Transparent Control Point (TCP) on Server should be enabled via Write Command by Client.

Table 3.1: Structure of Transparent Control Point
Opcode Parameter
Octet Order N/A LSO…MSO
Data Type UNIT 8 Variable
Size 1 Octet Variable