1.2.2.1.6.1.4 Trace Mask
C
#define BT_SYS_TRACE_INFO_LL_H 1 #define BT_SYS_TRACE_INFO_LL_L (1<<1) #define BT_SYS_TRACE_INFO_HOST (1<<2)
Description
The definition of trace mask.
Macro Definition
| Macro | Description |
|---|---|
| BT_SYS_TRACE_INFO_LL_H | LL trace high priority information. |
| BT_SYS_TRACE_INFO_LL_L | LL trace low priority information. |
| BT_SYS_TRACE_INFO_HOST | Host trace info. |