1.2.2.1.1.5.8 GAP Periodic advertising and create sync
procedure
Example of starting periodic
advertising
Example of changing periodic adv data
under periodic adv enabled
Example of changing periodic adv
parameter under periodic adv enabled
Example of stopping periodic adv under
periodic adv enabled
Example of becoming peripheral role
under periodic adv enabled
Example of starting periodic adv create
sync
Example of cancelling create sync
command when it is pending
xample of setting dev to periodic adv
list
Example of setting periodic adv RX
disabled and enabled
Example of terminating periodic adv
sync
Example of becoming central connects to
extended advertisers procedure under periodic advertising established
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.