1.2.2.1.1.1 Defines
- Address length
The definition of maximum Bluetooth address length.
- Address type
The definition of address types.
- Advertising channel
The definition of channel map bit field for advertising.
- Advertising filter policy
The definition of advertising filter policy.
- Advertising interval
Range for advertising interval.
- Advertising option
The definition of advertising option.
- Advertising SID range
Range of advertising set ID.
- Advertising type
The definition of advertising types.
- Appearance definition
The definition of appearance.
- Operation of extended
advertising data
BLE LIB supports both legacy and extended advertising features.
- Connection parameters range
Range of connection parameters.
- Connection roles
The definition of GAP role in connection state.
- Data status for extended advertising report
The definition of extended advertising report data status.
- Disconnect reason
The definition of disconnection reason.
- Encryption status
The definition of encryption status.
- Event properties of advertising report
The definition of extended advertising event properties.
- Event type for extended advertising report
The definition of extended advertising report event type.
- Event type of advertising report
The definition of event type of advertising report.
- Extended primary advertising
interval
Range of LE extended primary advertising interval.
- Extended scan data length
Range of extended scan data length.
- Extended scan interval
Range of LE extended scan interval.
- Extended scan window
Range of LE extended scan window.
- Fragment preference of extended advertising data
The definition of extended advertising event fragment preference.
- Initiator filter policy
The definition of initiator filter policy.
- Maximum advertising data length
The definition of maximum advertising data length.
- Maximum advertising handle
The definition of maximum allowed Advertising handle.
- Maximum connection handle
The definition of maximum allowed GAP connection handle.
- Maximum connection number
The definition of maximum allowed link number of GAP connections.
- Maximum device name length
The definition of maximum length of device name.
- Maximum extended advertising data length
The definition of maximum number of extended advertising data length.
- Maximum extended advertising fragment data length
The definition of maximum extended advertising fragment data length.
- Maximum filter accept list number
The definition of maximum number of filter accept list.
- Maximum number of skipped periodic advertising event
Maximum number of periodic advertising can be skipped.
- Maximum periodic advertising data length
The definition of maximum number of periodic advertising data length.
- Maximum periodic advertising fragment data length
The definition of maximum periodic advertising fragment data length.
- Maximum resolving list number
The definition of maximum number of resolving list.
- Maximum secondary adv for extended scan
The definition of maximum secondary adv for extended scan.
- Maximum sync devices number
The definition of maximum number of device could be set to advertiser list.
- Operation of extended advertising data
The definition of extended advertising event operations.
- Operation of periodic advertising data
The definition of periodic advertising event operations.
- Options for creating sync
The definition of creating sync options.
- Periodic advertising
interval
Range of LE periodic advertising interval.
- PHY option for transmit and receive
The definition of PHY option for TX and RX.
- PHY setting for extended advertising report
The definition of extended advertising report phy.
- PHY type
The definition of PHY type.
- Preferred PHY preference
The definition of PHY preference.
- Privacy mode
The definition of privacy mode.
- Property of periodic advertising
The definition of periodic advertising properties.
- Received data status
The definition of data status.
- RPA timeout
The definition of RPA timeout.
- Scan channel
The definition of channel map bit field for scan.
- Scan filter duplicate option
The definition of filter duplicate setting for scanning.
- Scan filter length
The definition of maximum length of scan filter field.
- Scan filter policy
The definition of scanning filter policy.
- Scan interval
Range of LE scan interval.
- Scan modes
The definition of scanning mode.
- Scan type
The definition of scan types.
- Scan window
Range of LE scan window.
- Status definitions
The definitions list the various possible status.
- Synchronization timeout
Synchronization timeout for the periodic advertising train.
- The accuracy of the periodic advertiser's clock
The definition of periodic advertising advertiser clock accuracy.
- Transmitter PHY type
The definition of transmitter test packet PHY type.
- TX power change reason
The definition of disconnection reason.
- Type of Constant Tone Extension
The definition of CTE type.