BLE_DD_ServiceDiscoveryRegister
C
uint16_t BLE_DD_ServiceDiscoveryRegister(BLE_DD_DiscSvc_T *p_discSvc);
Description
Register specific service to the database discovery module.
Note
Discovery of the service will be started by module after connected by configurations.
Parameters
Parameter | Description |
---|---|
[in] p_discSvc | Pointer to the BLE_DD_DiscSvc_T structure buffer. |
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Successfully register service for discovery. |
MBA_RES_FAIL | Exceeds maximum number of registering service. |