Definition of TRCBPS parameters

C

#define BLE_TRCBPS_SDU_LEN_FIELD_LEN          0x02
#define BLE_TRCBPS_CTRL_MTU                   BLE_ATT_MAX_MTU_LEN - BLE_TRCBPS_SDU_LEN_FIELD_LEN
#define BLE_TRCBPS_DATA_MTU                   BLE_ATT_MAX_MTU_LEN - BLE_TRCBPS_SDU_LEN_FIELD_LEN
#define BLE_TRCBPS_CTRL_MPS                   BLE_L2CAP_MAX_PDU_SIZE
#define BLE_TRCBPS_DATA_MPS                   BLE_L2CAP_MAX_PDU_SIZE
#define BLE_TRCBPS_CTRL_MAX_CREDITS           0x0002
#define BLE_TRCBPS_CTRL_MAX_ACCU_CREDITS      0x0001
#define BLE_TRCBPS_DATA_MAX_CREDITS           0x0008
#define BLE_TRCBPS_DATA_MAX_ACCU_CREDITS      0x0005
#define BLE_TRCBPS_PERMISSION                 0x00

Description

The definition of BLE Transparent Credit Based Profile parameters.

Macro Definition

MacroDescription
BLE_TRCBPS_SDU_LEN_FIELD_LENLength of the SDU length field.
BLE_TRCBPS_CTRL_MTUMTU size of control channel.
BLE_TRCBPS_DATA_MTUMTU size of data channel.
BLE_TRCBPS_CTRL_MPSMPS size of control channel.
BLE_TRCBPS_DATA_MPSMPS size of data channel.
BLE_TRCBPS_CTRL_MAX_CREDITSMaximum credit value of control channel.
BLE_TRCBPS_CTRL_MAX_ACCU_CREDITSMaximum accumulation credits which will be sent to the peer device of control channel.
BLE_TRCBPS_DATA_MAX_CREDITSMaximum credit value of data channel.
BLE_TRCBPS_DATA_MAX_ACCU_CREDITSMaximum accumulation credits which will be sent to the peer device of data channel.
BLE_TRCBPS_PERMISSIONPermission setting.