Maximum connection number
C
#define BLE_TRCBPS_MAX_CONN_NBR BLE_GAP_MAX_LINK_NBR
Description
The definition of maximum connection number of BLE Transparent Credit Based Profile.
Macro Definition
Macro | Description |
---|---|
BLE_TRCBPS_MAX_CONN_NBR | Maximum allowing Connection Numbers. |