BLE_DM_ConnConfig_T

C

typedef struct BLE_DM_ConnConfig_T
{
    uint16_t                        minAcceptConnInterval;
    uint16_t                        maxAcceptConnInterval;
    uint16_t                        minAcceptPeripheralLatency;
    uint16_t                        maxAcceptPeripheralLatency;
    bool                            autoReplyUpdateRequest;
} BLE_DM_ConnConfig_T;

Description

The structure contains information about configuration used for BLE_DM_Conn submodule in BLE_DM.

Field Documentation

FieldDescription
minAcceptConnIntervalMinimum acceptable connection interval.
maxAcceptConnIntervalMaximum acceptable connection interval.
minAcceptPeripheralLatencyMinimum acceptable Peripheral latency.
maxAcceptPeripheralLatencyMaximum acceptable Peripheral latency.
autoReplyUpdateRequestSet true to enable automatic reply when receiving BLE_L2CAP_EVT_CONN_PARA_UPD_REQ or BLE_GAP_EVT_REMOTE_CONN_PARAM_REQUEST. Otherwise set false.