BLE_DM_PairedDevInfo_T
C
typedef struct BLE_DM_PairedDevInfo_T { BLE_GAP_Addr_T remoteAddr; uint8_t remoteIrk[16]; BLE_GAP_Addr_T localAddr; uint8_t localIrk[16]; uint8_t rv[8]; uint8_t ediv[2]; uint8_t ltk[16]; unsigned int lesc:1; unsigned int auth:1; unsigned int encryptKeySize:6; }BLE_DM_PairedDevInfo_T;
Description
The structure contains information about paired device information.
Field Documentation
Field | Description |
---|---|
remoteAddr | Paired device bluetooth address. |
remoteIrk | Paired device BLE identity resolving key. |
localAddr | Local device bluetooth address. |
localIrk | Local device BLE identity resolving key. |
rv | Paired device BLE rand value. |
ediv | Paired device BLE encrypted diversifier. |
ltk | Paired device BLE Link key. |
lesc | Paired device using LE secure connection. |
auth | Paired device using authenticated pairing method. |
encryptKeySize | Paired device BLE encrpytion key size. |