BT_SYS_Cfg_T
PIC32CX-BZ2
C
typedef struct BT_SYS_Cfg_T { int8_t antennaGain; uint8_t addrValid:1; uint8_t rssiOffsetValid:1; uint8_t devAddr[BT_SYS_DEV_ADDR_LEN]; int8_t rssiOffset; } BT_SYS_Cfg_T;
Description
Bluetooth system configuration.
Field Documentation
Field | Description |
---|---|
antennaGain | Antenna gain. |
addrValid | Set true if devAddr field is valid. |
rssiOffsetValid | Set true if rssiOffset field is valid. |
devAddr | Device address. |
rssiOffset | RSSI offset. |
PIC32CX-BZ3
C
typedef struct BT_SYS_Cfg_T { int8_t antennaGain; uint8_t addrValid:1; uint8_t rssiOffsetValid:1; uint8_t adcTimingValid:1; uint8_t devAddr[BT_SYS_DEV_ADDR_LEN]; int8_t rssiOffset; uint8_t adcTiming08; uint8_t adcTiming51; } BT_SYS_Cfg_T;
Description
Bluetooth system configuration.
Field Documentation
Field | Description |
---|---|
antennaGain | Antenna gain. |
addrValid | Set true if devAddr field is valid. |
rssiOffsetValid | Set true if rssiOffset field is valid. |
adcTimingValid | Set true if adcTiming field is valid. |
devAddr | Device address. |
rssiOffset | RSSI offset. |
adcTiming08 | Adc Timing register which is RF 08 reg |
adcTiming51 | Adc Timing register which is RF 51 reg |