BT_SYS_TraceEventCb_T
C
typedef void (*BT_SYS_TraceEventCb_T)(BT_SYS_TraceInfo_T *p_traceInfo, uint8_t length, uint8_t *p_tracePayload);
Description
BT system trace callback type. This callback function sends trace events to the application.
typedef void (*BT_SYS_TraceEventCb_T)(BT_SYS_TraceInfo_T *p_traceInfo, uint8_t length, uint8_t *p_tracePayload);
BT system trace callback type. This callback function sends trace events to the application.