BLE_SMP_EvtPairingReq_T
C
typedef struct BLE_SMP_EvtPairingReq_T { uint16_t connHandle; uint8_t authReq; } BLE_SMP_EvtPairingReq_T;
Description
Data structure for BLE_SMP_EVT_PAIRING_REQUEST event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
authReq | Authentication requirement flag. See Pairing options. |