Supported Category ID.
C
#define BLE_ANPC_SUPP_CAT_SIMPLE_ALERT (1<<0) #define BLE_ANPC_SUPP_CAT_EMAIL (1<<1) #define BLE_ANPC_SUPP_CAT_NEWS (1<<2) #define BLE_ANPC_SUPP_CAT_CALL (1<<3) #define BLE_ANPC_SUPP_CAT_MISSED_CALL (1<<4) #define BLE_ANPC_SUPP_CAT_SMS_MMS (1<<5) #define BLE_ANPC_SUPP_CAT_VOICE_MAIL (1<<6) #define BLE_ANPC_SUPP_CAT_SCHEDULE (1<<7) #define BLE_ANPC_SUPP_CAT_HIGH_PRIOR_ALERT (1<<8) #define BLE_ANPC_SUPP_CAT_INSTANT_MSG (1<<9)
Description
The definition of category id bit mask. If a bit is set to 0, the associated feature is not supported. 1 is supported.
Macro Definition
Macro | Description |
---|---|
BLE_ANPC_SUPP_CAT_SIMPLE_ALERT | Simple Alert. |
BLE_ANPC_SUPP_CAT_EMAIL | Email. |
BLE_ANPC_SUPP_CAT_NEWS | News. |
BLE_ANPC_SUPP_CAT_CALL | Call. |
BLE_ANPC_SUPP_CAT_MISSED_CALL | Missed Call. |
BLE_ANPC_SUPP_CAT_SMS_MMS | SMS, MMS. |
BLE_ANPC_SUPP_CAT_VOICE_MAIL | Voice Mail. |
BLE_ANPC_SUPP_CAT_SCHEDULE | Schedule. |
BLE_ANPC_SUPP_CAT_HIGH_PRIOR_ALERT | High Prioritized Alert. |
BLE_ANPC_SUPP_CAT_INSTANT_MSG | Instant Message. |