Defines
- Category Id
The definition of category id.
- Command definition
The definition of command id.
- Error code definition
The definition of command id.
- Maximum number of descriptor
The definition of the max number of descriptor.
- Supported category mask
The definition of category id bit mask.
- UUID of characteristic in Alert Notification profile
The definition of UUID of characteristics are used in Alert Notification profile.