BLE_DTM_EnhancedTransmitterTest

C

uint16_t BLE_DTM_EnhancedTransmitterTest(BLE_DTM_TransmitterTestParams_T *p_transTestParams);

Description

Start a test where the device generates test reference packets at a fixed interval.

Return values

Return valueDescription
MBA_RES_SUCCESSSuccessfully set the BLE transmitter test.
MBA_RES_OOMInternal memory allocation failure.
MBA_RES_INVALID_PARAInvalid parameters.