2.2.4.1 GATT Sub-Procedure Requirements

This section represents a minimum set of the requirements for a Transparent Client. The other GATT sub-procedures might be used if both of Transparent Client and Transparent Server are supported. The below table summarizes the additional GATT sub-procedure requirements beyond those required by all GATT clients.

Table 4.3: Additional GATT Sub-Procedure Requirements
GATT Sub-Procedure Transparent Client Requirements
Discover All Characteristics of a Service M
Discover All Characteristics Descriptors M
Write Characteristic Value M
Write Without Response M
Write Characteristic Descriptors M