2.2.4.5 Transparent Procedures

The transparent procedures provide the standard methods by using the features of the Transparent Service [1].

Table 4.5 shows the transparent procedure requirements of this profile:

Table 4.5: Procedure Requirements
Procedures Requirement
Downlink Credit Based Flow Control (DCBFC). M
Uplink Credit Based Flow Control (UCBFC). M