2.2.4 Transparent Client Role Requirements
Table4.1 describes the discovery requirements for a Transparent Client.
Discovery Requirement | Support in Transparent Client |
---|---|
Transparent Service Discovery | O |
Transparent Service Characteristic Discovery | M |
Table 4.2 describes the characteristic support requirements for a Transparent Client.
Characteristic Support Requirements | Support in Transparent Client |
---|---|
Transparent Uplink Data | M |
Transparent Downlink Data | M |
Transparent Control Point | M |