BLE_DM_EventRegister
C
uint16_t BLE_DM_EventRegister(BLE_DM_EventCb_T eventCb);
Description
Register BLE_DM callback.
Note
This API should be called in the application initialization routine.
Parameters
Parameter | Description |
---|---|
[in] eventCb | Client callback function. |
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Successfully register BLE_DM callback function. |
MBA_RES_NO_RESOURCE | Fail to register DM callback funcation. |