BLE_DM_GetFilterAcceptList

C

uint16_t BLE_DM_GetFilterAcceptList(uint8_t *p_devCnt, BLE_GAP_Addr_T *p_addr);

Description

Get filter accept list.

Parameters

ParameterDescription
[out] p_devCntThe number of devices in filter accept list.
[out] p_addrPointer to the BLE_GAP_Addr_T structure buffer.

Return values

Return valueDescription
MBA_RES_SUCCESSSuccessfully get filter accept list.