OTAPS image file type

C

#define BLE_OTAPS_IMG_FILE_TYPE_INT              0x01
#define BLE_OTAPS_IMG_FILE_TYPE_APP              0x02
#define BLE_OTAPS_IMG_FILE_TYPE_EXT              0x03
#define BLE_OTAPS_IMG_FILE_TYPE_UNKNOWN          0xFF

Description

The definition of image file types.

Macro Definition

MacroDescription
BLE_OTAPS_IMG_FILE_TYPE_INTThe image is for internal flash.
BLE_OTAPS_IMG_FILE_TYPE_APPPass the image to application.
BLE_OTAPS_IMG_FILE_TYPE_EXTThe image is for external flash.
BLE_OTAPS_IMG_FILE_TYPE_UNKNOWNThe image file type is unknown.