OTAPS supported feature

C

#define BLE_OTAPS_FEATURE_SUPP_IMG_TYPE          (BLE_OTAPS_IMG_TYPE_FW)
#define BLE_OTAPS_FEATURE_FW_EXT_FEATURE         (BLE_OTAPS_FW_FEATURE_MASK1)

Description

The definition of supported features.

Macro Definition

MacroDescription
BLE_OTAPS_FEATURE_SUPP_IMG_TYPEThe supported image type of BLE OTA profile.
BLE_OTAPS_FEATURE_FW_EXT_FEATUREThe supported firmware extended feature of BLE OTA profile.