BLE_TRCBPS_EvtConnStatus_T

C

typedef struct BLE_TRCBPS_EvtConnStatus_T
{
    uint16_t                connHandle;
    BLE_TRCBPS_ChanType_T   chanType;
    uint8_t                 leL2capId;
    uint16_t                peerMtu;
    uint16_t                peerMps;
    uint8_t                 status;
} BLE_TRCBPS_EvtConnStatus_T;

Field Documentation

FieldDescription
connHandleConnection handle associated with this connection.
chanTypeChannel Type. See BLE_TRCBPS_ChanType_T.
leL2capIdInstance of L2CAP session. Invaild when it was assigned as BLE_TRCBPS_L2CAP_UNASSIGNED_ID. Only available for data channel.
peerMtuMaximum MTU size of peer device. Only available for data channel.
peerMpsMaximum PDU size of peer device. Only available for data channel.
statusConnection status. See TRCBPS status.