BLE_TRCBPS_ConnPara_T

C

typedef struct BLE_TRCBPS_ConnPara_T
{
    uint16_t spsm;
    uint16_t mtu;
    uint16_t mps;
    uint16_t initCredits;
    uint8_t permission;
} BLE_TRCBPS_ConnPara_T;

Description

The structure contains information about BLE Transparent Credit Based Profile connection parameters.

Field Documentation

FieldDescription
spsmSimplified Protocol/Service Multiplexer.
mtuMaximum Transmission Unit.
mpsMaximum PDU Payload Size.
initCreditsInitial Credits. It should not exceed BLE_TRCBPS_DATA_MAX_CREDITS.
permissionPermission of the SPSM.