BLE_SMP_EncInfo_T

C

typedef struct BLE_SMP_EncInfo_T
{
    uint8_t                 ltk[16];
    uint8_t                 ediv[2];
    uint8_t                 randNum[8];
    unsigned int            lesc:1;
    unsigned int            auth:1;
    unsigned int            ltkLen:6;
}BLE_SMP_EncInfo_T;

Description

Encryption information.

Field Documentation

FieldDescription
ltkThe long term key.
edivThe encrypted diversifier value.
randNumThe randon number value.
lescKey generated using LE security connection.
authIs Authenticated Key?
ltkLenThe LTK length in bytes.