BLE_SMP_PairInfo_T
C
typedef struct BLE_SMP_PairInfo_T { unsigned int auth:1; unsigned int lesc:1; unsigned int reserve:6; }BLE_SMP_PairInfo_T;
Description
Pairing information.
Field Documentation
Field | Description |
---|---|
auth | Set true if it's authenticated pairing. |
lesc | Set true if key is generated by using LE security connection. |
reserve | Reserved. |