MW_DFU_Info_T
C
typedef struct MW_DFU_Info_T { uint32_t fwImageSize; uint8_t fwFlashType; } MW_DFU_Info_T;
Description
Structure of DFU info which is used to indicate the image information.
Field Documentation
Field | Description |
---|---|
fwImageSize | Firmware image size: MW_DFU_MAX_IMAGE_SIZE. It must be 16-bytes aligned. |
fwFlashType | Firmware flash type: MW_DFU_FLASH_TYPE |