BLE_OTAPC_Req_T

C

typedef struct BLE_OTAPC_Req_T
{
    uint32_t                    fwImageSize;
    uint32_t                    fwImageId;
    uint32_t                    fwImageVer;
    uint8_t                     fwImageEnc;
    uint16_t                    fwImageChksum;
    uint8_t                     fwImageFileType;
    uint16_t                    fwImageCrc16;
} BLE_OTAPC_Req_T;

Description

The structure contains udpate request information.

It should be used to request the OTA procedure in BLE_OTAPC_UpdateRequest.

Field Documentation

FieldDescription
fwImageSizeThe size of new firmware image.
fwImageIdThe identity of new firmware image.
fwImageVerThe version of new firmware image.
fwImageEncThe encrypt method of new firmware image. See Definition of encryption method.
fwImageChksumThe checksum of new firmware image.
fwImageFileTypeThe file type of new firmware image. See OTACP image file type.
fwImageCrc16The CRC-16 value of new firmware image.