BLE_OTAPC_EvtFeatureInd_T

C

typedef struct BLE_OTAPC_EvtFeatureInd_T
{
    uint16_t        connHandle;
    uint8_t         suppImgType;
    uint8_t         fwExtFeaure;
} BLE_OTAPC_EvtFeatureInd_T;

Field Documentation

FieldDescription
connHandleConnection handle associated with this connection.
suppImgTypeThe supported image type. See Definition of image type.
fwExtFeaureThe supported firmware extened feature. See BLE_OTAPC_FW_FEATURE_DEF.