GATTS_Init
C
uint16_t GATTS_Init(uint16_t configuration);
Description
Initialize GATT Server module.
Parameters
Parameter | Description |
---|---|
[in] configuration | Bit-field configuring GATT Server configurable functions. GATT server configuration definitions for bit definition. |
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Success initialize GATT server module. |
MBA_RES_OOM | Internal memory allocation failure. |