1.2.1.4.5 Appendix 1: Two implementations of BT_PRIORITY signal

  • Static Priority Design: It is either high or low during BT_ACTIVE asserted for Tx or Rx operation.
  • Time-Shared Priority Design: It is either high or low for a typical 20 µs duration after BT_ACTIVE asserted, but switches to low for Rx and high for Tx operation. See below diagram for both Static and Time-Shared BT_PRIORITY design.