1.2.1.4.3 PTA Hardware Information
- Below 3 dedicate GPIOs are assigned as PTA Pins once PTA feature is enabled:
PTA Pin function | GPIO Pin on PIC32CX-BZ2 | GPIO Pin on PIC32CX-BZ3 |
---|---|---|
BT_ACTIVE | PA14 | PA3 |
BT_PRIORITY | PA13 | PA9 |
WLAN_ACTIVE | PB0 | PA8 |
- For PIC32CX-BZ2, Only 48 pin package IC (PIC32CX1012BZ25048) supports PTA feature due to pin limitation.