Connection result
C
#define BLE_L2CAP_RES_CONN_SUCCESSFUL 0x0000 #define BLE_L2CAP_RES_CONN_SPSM_NOT_SUPPORTED 0x0002 #define BLE_L2CAP_RES_CONN_NO_RESOURCES 0x0004 #define BLE_L2CAP_RES_CONN_INSUFF_AUTHENTICATION 0x0005 #define BLE_L2CAP_RES_CONN_INSUFF_AUTHORIZATION 0x0006 #define BLE_L2CAP_RES_CONN_INSUFF_ENC_KEY_SIZE 0x0007 #define BLE_L2CAP_RES_CONN_INSUFF_ENC 0x0008 #define BLE_L2CAP_RES_CONN_INVALID_SOURCE_CID 0x0009 #define BLE_L2CAP_RES_CONN_SOURCE_CID_ALLOCATED 0x000A #define BLE_L2CAP_RES_CONN_UNACCEPT_PARAMS 0x000B #define BLE_L2CAP_RES_CONN_REJECT 0xFFFF
Description
The definition of the result for L2CAP credit based connection response packet.
Macro Definition
Macro | Description |
---|---|
BLE_L2CAP_RES_CONN_SUCCESSFUL | Connection successful. |
BLE_L2CAP_RES_CONN_SPSM_NOT_SUPPORTED | Connection refused - SPSM not supported. |
BLE_L2CAP_RES_CONN_NO_RESOURCES | Connection refused - no resource available. |
BLE_L2CAP_RES_CONN_INSUFF_AUTHENTICATION | Connection refused - insufficient authentication. |
BLE_L2CAP_RES_CONN_INSUFF_AUTHORIZATION | Connection refused - insufficient authorization. |
BLE_L2CAP_RES_CONN_INSUFF_ENC_KEY_SIZE | Connection refused - insufficient encryption key size. |
BLE_L2CAP_RES_CONN_INSUFF_ENC | Connection refused - insufficient encryption. |
BLE_L2CAP_RES_CONN_INVALID_SOURCE_CID | Connection refused - invalid Source CID. |
BLE_L2CAP_RES_CONN_SOURCE_CID_ALLOCATED | Connection refused - Source CID already allocated. |
BLE_L2CAP_RES_CONN_UNACCEPT_PARAMS | Connection refused - unacceptable parameters. |
BLE_L2CAP_RES_CONN_REJECT | Command reject. |