BLE_HOGPS_SetMouseMotionInputReport
C
uint16_t BLE_HOGPS_SetMouseMotionInputReport(int16_t xAxis, int16_t yAxis);
Description
Set HID mouse (Mouse Motion) input report.
Parameters
Parameter | Description |
---|---|
[in] xAxis | X-Axis position. Range from -2047 to 2047. |
[in] yAxis | Y-Axis position. Range from -2047 to 2047. |
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Successfully set the input report. |
MBA_RES_INVALID_PARA | Invalid parameters. |