UUID length types
C
#define ATT_UUID_LENGTH_2 2 #define ATT_UUID_LENGTH_4 4 #define ATT_UUID_LENGTH_16 16
Description
Defines the possible lengths for Bluetooth UUIDs.
Macro Definition
Macro | Description |
---|---|
ATT_UUID_LENGTH_2 | Length in bytes for a 16-bit Bluetooth UUID. |
ATT_UUID_LENGTH_4 | Length in bytes for a 32-bit Bluetooth UUID. |
ATT_UUID_LENGTH_16 | Length in bytes for a 128-bit Bluetooth UUID. |