Permission key size

C

#define ATT_PERMISSION_KEY_SIZE                             0x10

Description

Defines the minimum key size for attribute permissions.

Note

Access to certain attributes may require permissions such as encryption or authentication. The key size specifies the minimum length of the encryption key required for secure access. Acceptable key lengths range from 7 to 16 bytes. A key size less than the minimum is deemed insecure.Setting the key size to zero disables the key size check.

Macro Definition

MacroDescription
ATT_PERMISSION_KEY_SIZEMinimum length of the encryption key.