GATT client features

C

#define GATT_ROBUST_CACHING                                 0x01
#define GATT_EATT_BEARER                                    0x02
#define GATT_MULTI_HANDLE_NOTI                              0x04

Description

The definition of client features in client supported features characteristic in GATT Service.

Macro Definition

MacroDescription
GATT_ROBUST_CACHINGIndicates support for robust caching by the client.
GATT_EATT_BEARERIndicates support for Enhanced ATT (EATT) bearer by the client.
GATT_MULTI_HANDLE_NOTIIndicates support for multiple handle value notifications by the client.