TRCBPS maximum connection number

C

#define BLE_TRCBPS_MAX_CONN_NBR                           BLE_GAP_MAX_LINK_NBR

Description

Defines the maximum number of connections for the BLE Transparent Credit-Based Profile.

Macro Definition

MacroDescription
BLE_TRCBPS_MAX_CONN_NBRMaximum allowed connection numbers.