TRCBPS maximum transmission unit

C

#define BLE_TRCBPS_SDU_LEN_FIELD_LEN                      (0x02U)
#define BLE_TRCBPS_CTRL_MTU                               BLE_ATT_MAX_MTU_LEN - BLE_TRCBPS_SDU_LEN_FIELD_LEN
#define BLE_TRCBPS_DATA_MTU                               BLE_ATT_MAX_MTU_LEN - BLE_TRCBPS_SDU_LEN_FIELD_LEN

Description

Defines MTU for the BLE Transparent Credit-Based Profile.

Macro Definition

MacroDescription
BLE_TRCBPS_SDU_LEN_FIELD_LENLength of the SDU length field.
BLE_TRCBPS_CTRL_MTUMTU size for the control channel.
BLE_TRCBPS_DATA_MTUMTU size for the data channel.