TRCBPS vendor opcodes

C

#define BLE_TRCBPS_VENDOR_OPCODE_MIN                      (0x20U)
#define BLE_TRCBPS_VENDOR_OPCODE_MAX                      (0xFFU)

Description

Defines vendor-specific command opcodes for the control channel of the BLE Transparent Credit-Based Profile.

Macro Definition

MacroDescription
BLE_TRCBPS_VENDOR_OPCODE_MINMinimum value of vendor opcode.
BLE_TRCBPS_VENDOR_OPCODE_MAXMaximum value of vendor opcode.