BLE_DM_Config_T

C

typedef struct BLE_DM_Config_T
{
    BLE_DM_ConnConfig_T             connConfig;
    bool                            secAutoAccept;
} BLE_DM_Config_T;

Description

Structure for configuring connection parameters and security settings.

Field Documentation

FieldDescription
connConfigConnection parameters configuration. Refer to BLE_DM_ConnConfig_T for the detail.
secAutoAcceptAutomatically accept pairing or security requests if true.