BLE_DM_EventId_T

C

typedef enum BLE_DM_EventId_T
{
    BLE_DM_EVT_DISCONNECTED,
    BLE_DM_EVT_CONNECTED,
    BLE_DM_EVT_SECURITY_START,
    BLE_DM_EVT_SECURITY_SUCCESS,
    BLE_DM_EVT_SECURITY_FAIL,
    BLE_DM_EVT_PAIRED_DEVICE_FULL,
    BLE_DM_EVT_PAIRED_DEVICE_UPDATED,
    BLE_DM_EVT_CONN_UPDATE_SUCCESS,
    BLE_DM_EVT_CONN_UPDATE_FAIL,
}BLE_DM_EventId_T;

Description

Enumeration type for BLE Device Manager callback events.

EnumeratorDescription
BLE_DM_EVT_DISCONNECTEDBLE link has been terminated. Refer to BLE_DM_Event_T for the event details.
BLE_DM_EVT_CONNECTEDBLE link has been established. Refer to BLE_DM_Event_T for the event details.
BLE_DM_EVT_SECURITY_STARTSecurity procedure has started. Refer to BLE_DM_EvtSecurityStart_T. for the event detail.
BLE_DM_EVT_SECURITY_SUCCESSSecurity procedure has completed successfully. Refer to BLE_DM_EvtSecuritySuccess_T. for the event detail.
BLE_DM_EVT_SECURITY_FAILSecurity procedure has failed. Refer to BLE_DM_EvtSecurityFail_T. for the event detail.
BLE_DM_EVT_PAIRED_DEVICE_FULLPaired device list is full. No new devices can be added. Consider removing unnecessary devices. Refer to BLE_DM_EvtPairedDeviceFull_T for the event content.
BLE_DM_EVT_PAIRED_DEVICE_UPDATEDA paired device has been updated. Use peerDevId to retrieve paired device information with BLE_DM_GetPairedDevice.
BLE_DM_EVT_CONN_UPDATE_SUCCESSConnection parameter update has succeeded. Refer to BLE_DM_Event_T for the event details.
BLE_DM_EVT_CONN_UPDATE_FAILConnection parameter update has failed. Refer to BLE_DM_Event_T for the event details.