BLE_DM_EvtSecurityFail_T
C
typedef struct BLE_DM_EvtSecurityFail_T { BLE_DM_SecurityProc_T procedure; uint8_t error; uint8_t reason; } BLE_DM_EvtSecurityFail_T;
Description
Structure for BLE_DM_EVT_SECURITY_FAIL event.
Field Documentation
Field | Description |
---|---|
procedure | Security procedure that failed. Refer to BLE_DM_SecurityProc_T for the definitions. |
error | Error code indicating the type of failure. Refer to Pairing result if procedure is DM_SECURITY_PROC_PAIRING. |
reason | Specific reason for the failure. Refer to Pairing fail reason if error is BLE_SMP_PAIRING_FAIL. |