Maximum paired devices

C

#define BLE_DM_MAX_PAIRED_DEVICE_NUM            8

Description

Defines the maximum number of paired devices that can be stored in flash memory.

Macro Definition

MacroDescription
BLE_DM_MAX_PAIRED_DEVICE_NUMMaximum number of paired devices stored in flash.