Maximum resolving list size
C
#define BLE_DM_MAX_RESOLVING_LIST_NUM BLE_DM_MAX_PAIRED_DEVICE_NUM
Description
Defines the maximum number of devices that can be included in the resolving list.
Macro Definition
Macro | Description |
---|---|
BLE_DM_MAX_RESOLVING_LIST_NUM | Maximum size of the resolving list. |