Maximum registration number
C
#define BLE_DM_MAX_REGISTER_NUM 2
Description
Defines the maximum number of registrations allowed in BLE Device Manager (BLE_DM).
Macro Definition
Macro | Description |
---|---|
BLE_DM_MAX_REGISTER_NUM | Maximum number of registrations in BLE_DM. |